Hello,
I'm using the TPS3813K33-Q1 and have an ESD-problem with the RESET-wire. The problem ist solved with a resistor, that is less than 1k.
The datasheet gives a "maximum low output current" of 5mA and a "maximum output clamp current" of 20mA. Which of these currents are applicable to the RESET-Pin?
Thank you for your answers.