CT pin (pin #3 ),This pin can be connected to a capacitor in order to create delay to Reset signals.
Q: what should be the minimum rated voltage of the capacitor?
Hello Eli,
I measured the TL7712A CT pin voltage; it was 3.2V. The internal current source stops charging the capacitor at this voltage.
Regards,Ron Michallick
Regards,Ronald MichallickLinear Applications
TI assumes no liability for applications assistance or customer product design. Customer is fully responsible for all design decisions and engineering with regard to its products, including decisions relating to application of TI products. By providing technical information, TI does not intend to offer or provide engineering services or advice concerning Customer's design. If Customer desires engineering services, the Customer should rely on its retained employees and consultants and/or procure engineering services from a licensed professional engineer (LPE).