TPS25940-Q1: surrounding component value

Expert 2385 points

Part Number: TPS25940-Q1

Could you please advise surrounding component value.

CIN,R2,R3,CdVdT,R6,R7,RILIM,RIMON,Cout

They conider to use TPS25940-Q1 at below condition.

Vin,Vout typ6.5V

V(OVP):8V

ILIMT:1.0A

They will use PGOOD as over current FLAG(1A).

When they detect over current FLAG,they will shutdown this part using with EN.

Please see attached.

TPS25940-Q1_20170616.pdf

Regards,

4 Replies