Other Parts Discussed in Thread: TPS25940
Could you please advise surrounding component value.
CIN,R2,R3,CdVdT,R6,R7,RILIM,RIMON,Cout
They conider to use TPS25940-Q1 at below condition.
Vin,Vout typ6.5V
V(OVP):8V
ILIMT:1.0A
They will use PGOOD as over current FLAG(1A).
When they detect over current FLAG,they will shutdown this part using with EN.
Please see attached.
Regards,