Hello All,
I want to use Car battery 12v and wall adapter 14v dc as input and one or two AUX output that can limit current up to 5 A , I thought I can use two - tps 25944a as Input ORing and one tps 25944a as Aux circuit that adjusted to max 5 amp .
so do you think this way could practical in case OR two PSU with different voltage (Battery voltage will vary between 14 to 10 v) ? (Dont want to use discreet circuit)
and what's low cost and not discreet solution to Monitor output and limit it to predefined value acting like circuit breaker in case of short circuit and Over loading ?
thanks