Hi Ti,
I am trying to work out on the IMON Pin because I am planning connect to an op-amp to provide feedback to MCU to show different status during for different error fault detected. Fewquestions related to the below table that we had use scope to check during the Vin is 12V with several fault condition reverse polarity, over current at >1A, short circuit.
Vin |
Test Condition |
Output Pin |
Output / Imon Pin |
Output / Imon Pin |
Imon |
12V |
Power Reverse Direction |
Pulse voltage range is 2.05V |
Cycle time: 520ms |
Pulse width: 4.4ms |
Pulse voltage range is 1.5V |
12V |
Over Current 1A |
Pulse voltage range is 5.15V |
Cycle time is 520ms |
Pulse width: 4.4ms |
Pulse voltage range is 1.5V |
12V |
Short Circuit |
Pulse voltage range is 183mV |
Cycle time is 520ms |
Pulse width: 4.4ms |
Pulse voltage range is 1.5V |
1) It is the cycle time and pulse width time a default and consistent from the IMon pin?
2) When the protection circuit is active, the TPS2660 can auto cut down the power. Then what is the function for the IC SHDN pin?
3) Based on the data measured above, from the Imon pin can we know the specific fault condition?
Thanks.