Hello,
We are using TPS22929D load switch on multiple units. However we got one RMA back with issue of output voltage drop when load is connected at output side. Load is about 35mA. Our input voltage is 5.2V and when 35mA of load is connected to Vout, voltage drops to 2.7V. Any idea why it would drop voltage? Can we send you that part for root cause analysis?
-Maulik Patel