Other Parts Discussed in Thread: TPS23525, TPS2410, LM5069, TPS24710, TPS2660, TPS25942A
Hi,
Four critical loads with supply voltage requirement of 24V and 12V needs hot swap power supply redundancy. TPS2350 is suitable for 48V supply voltage. Given below is the load requirement specifications.
Module |
Voltage (V) |
Peak Current (A) |
Continuous Current (A) |
Load 1 |
24 V |
2 A |
1.5 A |
Load 2 |
12 V |
2 A |
1.5 A |
Load 3 |
24 V |
10 A |
5 A |
Load 4 |
24 V |
2 A |
0.5 A |
What can be the suitable choice of controller for the same?? Please help.