Dear TI,
We using Super Capacitor Charger.
As a result of our review, I have a question about Thermal Shutdown.
On the Datasheet, we inquire about the range where thermal shutdown is not applied at high temperature operation (85 ℃).
At present, we want to charge for about 30 seconds at 5.2V, 1A.
Also, when the high temperature condition is set to 55 ° C, please send us data on possible charging conditions (voltage, current, power, etc.).