Hello,
I have a portable device with an embedded non-rechargable battery and an external power source.
The battery voltage can vary from 9 to 3 volts. The voltage range of the external power source can be between 5 and 17.
My load is a custom computer module. Its peak current at the startup is about 3A and then it draws only about 0.5A continuously.
I want to create a system with the seamless transition between both power sources with the priority of the external power source.
Is it possible with the TPS25942A?
I can not let the external power source to charge the internal battery and visa versa.
The power consumption of the whole solution is critical and as far as I understand the DIODE mode won't suit me because of the power dissipation.
Other critical factors are: reverse polarity protection for both of the power inputs and an ability to turn off both of the switches with the help oth the external pushbutton controller.