Could anybody suggest the best MOSFET part number which is in ACTIVE state/PRODUCTION from TI that could address/meet the following critical specifications/requirements for our design?
- Double sided cooling (pads on either side? Possible?) as this would make higher heat dissipation easy
- Any package like Polar Pak of Vishay (SiE882DF) that can manage heat dissipation better would be OK
- The drain current should scale up to as high as 30A or more at Gate-to-Source Voltage (VGS) between 1.0V and 3.0V while the VDS is around 1V, 1.2V, 1.35V, 1.5V
- Should meet or beat the performance of the part SiE882DF electrically and more importantly thermally.
Thanks
Krishna.