Dear TI support staff,
We are designing a product (tablet) that features the BQ51013B IC to charge a Li-Po battery. Currently we are testing a prototype with two known good TXs.
We are using Würth 760308103205 receiver coil with these tuning caps values:
Cs: 100nF + 100nF (1206 C0G) caps.
Cp: 2200pF + 120pF (0603 C0G) caps.
COMM caps: 47nF (1206 C0G).
The tablet connects easily to the TX station and remains connected during the whole charge however the BQ51013B doesn't reach VRECT threshold 4. At 3V battery voltage BQ51013B's Vout is 4.1V and as the battery voltage increases (during the constant current cycle) BQ51013B's Vout increases to about 4.5V. Charge current during the constant current cycle remains constant at 1.18A.
Please advise,
Luis Olvera.