Welcome to the shared forum for the Davinci DM816x video processors, C6-Integra C6A816x DSP+ARM Processors and Sitara AM389x ARM Microprocessors. Given the similarity in IP cores and interfaces on the three devices, this forum is for all public discussion
Common Cores and Interfaces:
-Cortex-A8 ARM
-SGX530 3D Graphics
-HD Video Processing Sub-system
-Gig-EMAC
-PCIe w/ integrated PHY
-USB2.0 w/ integrated PHY
-EDMA
-HDMI Tx w/ integrated PHY
-DDR2/3 w/ integrated PHY
-SATA2 w/ integrated PHY
-Digital HD video I/O
-SD/HD analog video display
-SD/SDIO
The C6A816x and DM816x include:
-C674x Fixed/Floating-pt DSP
Additionally, the DM816x also includes:
-Up to 3 HD video accelerators each capable of up to 1080p60 display
To learn more about these processors and other information, please visit:
http://processors.wiki.ti.com/index.php/DM816x_C6A816x_AM389x_Overview