This thread has been locked.

If you have a related question, please click the "Ask a related question" button in the top right corner. The newly created question will be automatically linked to this question.

Processor SDK 5.0 Released (AM57x, AM437x, AM335x, AMIC1x, K2x, C66x, C674x, OMAP-L13x)

Intellectual 865 points

Replies: 0

Views: 1412

Processor SDK 5.0 is now available for download! For migration information, see the page for the individual operating system (Linux, RTOS, Android).

The Processor SDK (Software Development Kit) is a unified software platform for TI embedded processors providing easy setup and fast out-of-the-box access to benchmarks and demos.  All releases of Processor SDK are consistent across TI’s broad portfolio, allowing developers to seamlessly reuse and develop software across devices. Developing scalable platform solutions has never been easier than with the Processor SDK and TI’s embedded processor solutions.

To simplify the end user experience, the software installers are customized for the hardware platform and the operating system – Linux, RT-Linux, RTOS, or Android. In the table below, you can find a direct link to a download page for your platform and operating system:

Platform
Family

General Purpose (GP) Device

High Secure (HS) Device

Linux

RT-Linux

RTOS

Android

Linux HS

RT-Linux HS

RTOS HS

AM335x

download

download

download

 

mySecure download

 

 

AM437x

download

download

download

 

mySecure download

 

mySecure download

AM438x (EPOS)

 

 

 

 

mySecure download

 

 

AM57x

download

download

download

download

mySecure download

mySecure download

 

AMIC110

 

 

download

 

 

 

 

AMIC120

 

 

download

 

 

 

 

K2E

download

download

download

 

mySecure download

 

 

K2G

download

download

download

 

mySecure download

 

mySecure download

K2H/K

download

download

download

 

mySecure download

 

 

K2L

download

download

download

 

mySecure download

 

 

C665x

n/a

n/a

download

 

n/a

 

 

C667x

n/a

n/a

download

 

n/a

 

 

C6747/45/43

n/a

n/a

download

 

n/a

 

 

C6748/46/42

n/a

n/a

download

 

n/a

 

 

OMAP-L137

 

 

download

 

 

 

 

OMAP-L138

download

 

download

 

 

 

 

 

 

Linux Release Highlights:

  • New Builds
    • HS Linux on K2L
    • HS RT-Linux on AM57x
  • New Features
    • 2018 LTS Update: First release in 2018 LTS (Kernel 4.14, U-boot: 2018.01, gcc: 7.2-2017.11, Yocto 2.4 (rocko)). For more details, see the Migration Guide.
    • AM57x: Enable Deep Learning at the edge using TI-DL that leverages TI’s proprietary, highly optimized CNN/DNN implementation on the EVE and C66x DSP compute engines
    • AM57x: PTP: Support Ordinary Clock (OC) Master/Slave with HSR redundancy on PRU-ICSS
    • AM57x: PTP: Support Hybrid Clock (HC), i.e. Transparent Clock (TC) + Ordinary Clock (OC) in HSR mode
    • AM57x: HSR/PRP: Add Broadcast Storm Prevention
    • AM57x: HSR/PRP: Improve throughput at smaller packet sizes
    • AM437x, AM57x: Implement Simple Open Real-Time Ethernet (SORTE) with Linux
  • Additional information in Linux Release Notes

 

RTOS Release Highlights:

  • New Features
    • UART AppLoader: Two stage boot loader support through UART interface
    • Improved out of box experience for overall Building SDK with introduction of RULES_MAKE based environment. All environment variable dependency for processor SDK updates handled during post installation step
    • Additional information in RTOS Release Notes
  • AM335x,AM437x,AM57x,K2G
  • Uniflash Flash programmer: Available as Early Adopter feature in this release. Includes flashing support through JTAG and UART for following peripherals and EVMs
  • SPI: AMIC110 ICE, AM335x EVM, AM335x ICE
  • QSPI: AM437x IDK, AM571x IDK,AM572x IDK,AM574x IDK,K2G ICE,K2G EVM
  • K2G

 

Android Release Highlights

  • Linux Kernel upgrade to 4.14 (on par with Processor SDK Linux)
  • Support for AM574x IDK
  • This is an “O-Pastry” based release of Processor SDK Android
  • Additional information in Android Release Notes

 

The Processor SDK is free, and does not require any run-time royalties to Texas Instruments.

For more information on the software and getting started, see the online Developer Guide:

____________________
Don't forget to verify answers to your forum questions by using the green "Verify Answer" button.