This thread has been locked.

If you have a related question, please click the "Ask a related question" button in the top right corner. The newly created question will be automatically linked to this question.

Processor SDK 5.1 Released (AM57x, AM437x, AM335x, AMIC1x, K2x, C66x, C674x, OMAP-L13x)

Intellectual 875 points

Replies: 0

Views: 581

Processor SDK 5.1 is now available for download! For migration information, see the page for the individual operating system (Linux, RTOS, and Android).

The Processor SDK (Software Development Kit) is a unified software platform for TI embedded processors providing easy setup and fast out-of-the-box access to benchmarks and demos.  All releases of Processor SDK are consistent across TI’s broad portfolio, allowing developers to seamlessly reuse and develop software across devices. Developing scalable platform solutions has never been easier than with the Processor SDK and TI’s embedded processor solutions.

To simplify the end user experience, the software installers are customized for the hardware platform and the operating system – Linux, RT-Linux, RTOS, or Android. In the table below, you can find a direct link to a download page for your platform and operating system:

Platform
Family

General Purpose (GP) Device

High Secure (HS) Device

Linux

RT-Linux

RTOS

Android

Linux HS

RT-Linux HS

RTOS HS

AM335x

download

download

download

 

mySecure download

 

 

AM437x

download

download

download

 

mySecure download

 

mySecure download

AM438x (EPOS)

 

 

 

 

mySecure download

 

 

AM57x

download

download

download

download

mySecure download

mySecure download

 

AMIC110

 

 

download

 

 

 

 

AMIC120

 

 

download

 

 

 

 

K2E

download

download

download

 

mySecure download

 

 

K2G

download

download

download

 

mySecure download

 

mySecure download

K2H/K

download

download

download

 

mySecure download

 

 

K2L

download

download

download

 

mySecure download

 

 

C665x

n/a

n/a

download

 

n/a

 

 

C667x

n/a

n/a

download

 

n/a

 

 

C6747/45/43

n/a

n/a

download

 

n/a

 

 

C6748/46/42

n/a

n/a

download

 

n/a

 

 

OMAP-L137

 

 

download

 

 

 

 

OMAP-L138

download

 

download

 

 

 

 

 

 

Linux Release Highlights:

  • Deep Learning
    • AM57xx: TIDL performance optimizations: Concurrent processing on all 4 cores: 2xDSP + 2xEVE
    • Port ARM NN inference engine to AM335x, AM437x, AM57xx. For more information on ARMNN, see here
  • HSR/PRP
    • Dual Instance support on the two PRU-ICSS on AM571x
    • Support VLAN tag in supervision frames.
    • Extend HSR/PRP support to AM335x, AM437x, K2G from AM57xx (Note: PTP SAN is supported only on AM57xx in this release)
  • New TI Designs (available as part of Processor SDK Linux)
    • Flexible Interface (PRU-ICSS) Reference Design for Simultaneous, Coherent DAQ Using Multiple ADCs into Processor SDK
    • Robotics sense and avoid demonstration using TI mmWave sensors
  • OpenCV Performance optimizations: StereoBM with C66x offload
  • GTK+ 3.0 Support on AM335x, AM437x, AM57x
  • Additional information in Linux Release Notes

 

RTOS Release Highlights:

  • PRU-ICSS Dual EMAC Firmware Feature extension:
    • Multicast filtering
    • Timesync PTP
  • PRU-ICSS I2C Firmware
    • Additional support for PRU-ICSS-0 instance of AM437x SOC
  • AM335x Connectivity extension to support Simplelink 3120 NWP WiFi
  • Additional information in RTOS Release Notes

 

Android Release Highlights

  • Boot: fastboot, emmc boot, GP with FIT model
  • Platform: LPAE support, SELinux Permissive mode
  • Connectivity: USB2.0/USB3.0 Host, Gadget, Ethernet, SD card detect, eMMC
  • Power: AVS0, MPU DVFS, ABB
  • Thermal: Governors implemented for MPU (On Die), Monitoring implemented for all on chip sensors
  • Video: 720p30 MP4/H264/MP2
  • Audio: MP3/AAC playback
  • Display: SGX accelerated UI and touch, DRM/KMS
  • Additional information in Android Release Notes

 

The Processor SDK is free, and does not require any run-time royalties to Texas Instruments.

For more information on the software and getting started, see the online Developer Guide:

____________________
Don't forget to verify answers to your forum questions by using the green "Verify Answer" button.