Other Parts Discussed in Thread: TLV320AIC34
Tool/software: Linux
Hello all,
We are working on a custom board based on tda2sx.We have connect TLV320AIC3x to mcasp4 and mcasp7.What all configuration are needed in the device tree? I've come this far.But not sure if its correct or not.
snd2: sound@1 {
compatible = "simple-audio-card";
simple-audio-card,name = "DRA7xx-EVM-snd2";
simple-audio-card,widgets =
"Microphone", "Mic Jack",
"Line", "Line In",
"Line", "Line Out",
"Headphone", "HP Jack",
"Speaker", "Speaker External";
simple-audio-card,routing =
"HP Jack", "HPLOUT",
"HP Jack", "HPROUT",
"HP Jack", "HPLCOM",
"HP Jack", "HPRCOM",
"Speaker External", "LLOUT",
"Speaker External", "RLOUT",
"LINE2L", "Line In",
"LINE2R", "Line In";
simple-audio-card,format = "i2s";
/* simple-audio-card,bitclock-master = <&sound1_master>;
simple-audio-card,frame-master = <&sound1_master>;
simple-audio-card,bitclock-inversion;*/
sound1_master: simple-audio-card,cpu {
sound-dai = <&mcasp7>;
system-clock-frequency = <19200000>;
};
simple-audio-card,codec {
sound-dai = <&tlv320aic34_a>;
bitclock-master;
frame-master;
bitclock-inversion;
system-clock-frequency = <19200000>;
/* system-clock-frequency = <19200000>;*/
};
};
snd3: sound@2 {
compatible = "simple-audio-card";
simple-audio-card,name = "DRA7xx-EVM-snd3";
simple-audio-card,widgets =
"Microphone", "Mic Jack",
"Line", "Line In",
"Line", "Line Out",
"Headphone", "HP Jack",
"Speaker", "Speaker External";
simple-audio-card,routing =
"Line Out", "MONO_LOUT",
"Speaker External", "LLOUT",
"Speaker External", "RLOUT",
"LINE1L", "Line In",
"LINE1R", "Line In",
"MIC3L", "Mic Jack",
"MIC3R", "Mic Jack";
simple-audio-card,format = "i2s";
/* simple-audio-card,bitclock-master = <&sound2_master>;
simple-audio-card,frame-master = <&sound2_master>;
simple-audio-card,bitclock-inversion;*/
sound2_master: simple-audio-card,cpu {
sound-dai = <&mcasp4>;
system-clock-frequency = <19200000>;
};
simple-audio-card,codec {
sound-dai = <&tlv320aic34_b>;
bitclock-master;
frame-master;
bitclock-inversion;
system-clock-frequency = <19200000>;
/* system-clock-frequency = <19200000>;*/
};
};
/**cut here***/
/**pinmux**/
aic34_mcasp7: aic34_mcasp7 {
pinctrl-single,pins = <
0x29C (PIN_OUTPUT | MUX_MODE4) /*default ws 3*/ /* xref_clk2.mcasp7_ahclkx - MCLK */
0x2EC (PIN_OUTPUT | MUX_MODE1) /* mcasp1_axr14.mcasp7_aclkx - BCLK */
0x2F0 (PIN_OUTPUT | MUX_MODE1) /* mcasp1_axr15.mcasp7_fsx - WCLK */
0x2E8 (PIN_INPUT_PULLUP | MUX_MODE1) /* mcasp1_axr13.mcasp7_axr1 - DIN */
0x2E4 (PIN_OUTPUT | MUX_MODE1) /* mcasp1_axr12.mcasp7_axr0 - DOUT */
>;
};
aic34_mcasp4: aic34_mcasp4 {
pinctrl-single,pins = <
0x2A0 (PIN_OUTPUT | MUX_MODE3) /* xref_clk3.mcasp4_ahclkx - MCLK */
0x334 (PIN_OUTPUT | MUX_MODE0) /* mcasp4_aclkx.mcasp4_aclkx - BCLK */
0x338 (PIN_OUTPUT | MUX_MODE0) /* mcasp4_fsx.mcasp4_fsx - WCLK */
0x340 (PIN_INPUT_PULLUP | MUX_MODE0) /* mcasp4_axr1.mcasp4_axr1 - DIN */
0x33C (PIN_OUTPUT | MUX_MODE0) /* mcasp4_axr0.mcasp4_axr0 - DOUT */
0x3C0 (PIN_OUTPUT_PULLUP | MUX_MODE14) /* gpio7_14 - DOUT */
0x158 (PIN_OUTPUT_PULLUP | MUX_MODE14) /* gpio3_29 - DOUT */
0x190 (PIN_OUTPUT_PULLUP | MUX_MODE14) /* gpio4_11 - DOUT */
>;
};
/***i2c**/
&i2c3 {
status = "okay";
clock-frequency = <400000>;
/* Audio Codec for ITS, FS:NIRAJ */
tlv320aic34_a: tlv320aic34_a@1a {
#sound-dai-cells = <0>;
compatible = "ti,tlv320aic3x";
reg = <0x1a>;
adc-settle-ms = <40>;
ai3x-micbias-vg = <1>; /* 2.0V */
gpio-reset = <&gpio2 26 GPIO_ACTIVE_LOW>;
status = "okay";
/* Regulators */
AVDD-supply = <&evm_3v3_sw>;
IOVDD-supply = <&evm_3v3_sw>;
DRVDD-supply = <&evm_3v3_sw>;
DVDD-supply = <&aic_dvdd>;
};
tlv320aic34_b: tlv320aic34_b@1b {
#sound-dai-cells = <0>;
compatible = "ti,tlv320aic3x";
reg = <0x1b>;
adc-settle-ms = <40>;
ai3x-micbias-vg = <1>; /* 2.0V */
gpio_reset = <&gpio2 27 GPIO_ACTIVE_LOW>;
status = "okay";
/* Regulators */
AVDD-supply = <&evm_3v3_sw>;
IOVDD-supply = <&evm_3v3_sw>;
DRVDD-supply = <&evm_3v3_sw>;
DVDD-supply = <&aic_dvdd>;
};
};
/* Mcasp6 ITS end */
/* Mcasp7 ITS */
&mcasp7 {
#sound-dai-cells = <0>;
status = "okay";
pinctrl-names = "default";
pinctrl-0 = <&aic34_mcasp7>;
op-mode = <0>; /* MCASP_IIS_MODE */
tdm-slots = <2>;
/* 4 serializer */
serial-dir = < /* 0: INACTIVE, 1: TX, 2: RX */
1 2 0 0
>;
tx-num-evt = <32>;
rx-num-evt = <32>;
};
/* Mcasp 7 ITS end */
/* Mcasp 4 ITS */
&mcasp4 {
#sound-dai-cells = <0>;
status = "okay";
pinctrl-names = "default";
pinctrl-0 = <&aic34_mcasp4>;
op-mode = <0>; /* MCASP_IIS_MODE */
tdm-slots = <2>;
/* 4 serializer */
serial-dir = < /* 0: INACTIVE, 1: TX, 2: RX */
1 2 0 0
>;
tx-num-evt = <32>;
rx-num-evt = <32>;
};
&atl {
assigned-clocks = <&abe_dpll_sys_clk_mux>,
<&atl_gfclk_mux>,
<&dpll_abe_ck>,
<&dpll_abe_m2x2_ck>,
<&atl_clkin1_ck>,
<&atl_clkin2_ck>;
assigned-clock-parents = <&sys_clkin2>, <&dpll_abe_m2_ck>;
assigned-clock-rates = <0>, <0>, <180633600>, <361267200>,
<11289600>, <11289600>;
status = "okay";
atl2 {
bws = <DRA7_ATL_WS_MCASP2_FSX>;
aws = <DRA7_ATL_WS_MCASP3_FSX>;
};
};
I could not find any sample device tree configuration.When i boot with the above configuration i get the below logs:
tlv320aic3x-codec 2-001a: ASoC: Failed to set DAI format: -22
asoc-simple-card sound@1: tlv320aic3x-hifi <-> 48478000.mcasp mapping ok
------------[ cut here ]------------
WARNING: CPU: 0 PID: 222 at drivers/bus/omap_l3_noc.c:147 0xc01fc70c()
44000000.ocp:L3 Custom Error: MASTER MPU TARGET L4_PER2_P3 (Read): Data Access in User mode during Functional access
Modules linked in: snd_soc_simple_card(+) bc_example(O) pvrsrvkm(O) snd_soc_davinci_mcasp dwc3_omap extcon rtc_omap snd_soc_edma snd_soc_tlv320aic3x snd_soc_omap ch7026_vga omap_rng rng_core snd_soc_core snd_pcm_dmaengine snd_pcm omap_remoteproc snd_timer remoteproc snd virtio virtio_ring soundcore ipv6
CPU: 0 PID: 222 Comm: systemd-udevd Tainted: G W O 4.4.84 #4
Hardware name: Generic DRA74X (Flattened Device Tree)
Backtrace:
Function entered at [<c00124a8>] from [<c0012694>]
r7:00000093 r6:200f0193 r5:00000000 r4:c05f6dfc
/***cut here***/
I noticed several crashes related to msasp . Kindly help me solve this issue
davinci-mcasp 48474000.mcasp: ERRATA i868 workaround is enabled
clock: dpll_abe_ck failed transition to 'locked'
clock: dpll_abe_ck failed transition to 'locked'
Full log:
Regards,
Murugan S