Other Parts Discussed in Thread: PGA460
Hi.
I am having problems modifying the fastboot usecase,
If I open IPU1_1 in "cfg.mk", the program will hang on the app ,
else work well.
My SDK version : PROCESSOR_SDK_VISION_03_04_00_00
Modified use case :
Debug with CCS :
Q1 : Can I add IPU1_1 if I use the demo fastboot usecase?
Beacause I restore original sdk and only cange below but still hang .
1."C:\PROCESSOR_SDK_VISION_03_04_00_00\ti_components\drivers\pdk_01_10_00_08\packages\ti\boot\sbl_auto\sbl_app\src\tda3xx\sbl_tda3xx_main.c"
2."C:\PROCESSOR_SDK_VISION_03_04_00_00ti_components\drivers\pdk_01_10_00_08\packages\ti\boot\sbl_auto\sbl_utils\src\tda3xx\
sbl_utils_tda3xx_ddr_config.c"
3."C:\PROCESSOR_SDK_VISION_03_04_00_00\ti_components\drivers\pdk_01_10_00_08\packages\ti\build\
Rules.make"
4."C:\PROCESSOR_SDK_VISION_03_04_00_00\vision_sdk\apps\configs\tda3xx_evm_bios_all\cfg.mk"
5."C:\PROCESSOR_SDK_VISION_03_04_00_00\vision_sdk\apps\configs\tda3xx_evm_bios_all\uc_cfg.mk"
6."C:\PROCESSOR_SDK_VISION_03_04_00_00\vision_sdk\build\Rules.make"
The modify file :
The hang log
TDA3xx SBL Boot Identified 15X15 Silicon DPLL Configuration Completed Clock Domain Configuration Completed Module Enable Configuration Completed TI EVM PAD Configuration Completed DDR Configuration Completed TDA3xx SOC Init Completed App Image Download Begins Manufacturer ID - 0x9d Device ID - 0x18 IPU1 CPU0 Image Load Completed IPU1 CPU1 Image Load Completed App Image Download Completed EVE MMU configuration completed ***************************************************************** 32K Timer is used to measure cycles, divide by 32K to get time in seconds Reset to SBL Init Cycles - 342 (10.43 ms) SBL Initial Config Cycles - 178 (5.43 ms) SOC Init Cycles - 468 (14.28 ms) DDR Config Clock Cycles - 229 (6.98 ms) App Image Load Cycles - 5827 (177.82 ms) Slave Core Bootup Cycles - 113 (3.44 ms) SBL Boot-up Cycles - 6818 (208.06 ms) Time at which SBL started IPU1_0 - 7160 (218.50 ms) ***************************************************************** Jumping to IPU1 CPU1 App Jumping to IPU1 CPU0 App
Regards,
YI_ING