Other Parts Discussed in Thread: ADC32RF45, DAC38RF80
Solved ECCN # to 3A002 from ECCN team
But Avnet EUS team still request as below it
Pls confirm this.
TSW40RF80EVM
MT applies to 3A002.h when the parameters in 3A101.a.2.b are met or exceeded
3A101.a.2.b. Electrical input type analog-to-digital converter printed circuit boards or modules, having all of the following characteristics:
a.2.b.1. Rated for operation in the temperature range from below -45°C to above +80°C; and
a.2.b.2. Incorporating microcircuits identified in 3A101.a.2 .a;
3A101.a.2 .a;. Analog-to-digital converter microcircuits which are radiation-hardened or have all of the following characteristics:
a.2.a.1. Rated for operation in the temperature range from below -54°C to above +125°C; and
a.2.a.2. Hermetically sealed;