Hi TI,
TSW1265EVM this part no can i digitize the analog signal input to the board with following spec...
1. IF: 60MHz
2. Input max limit : +12dBm
3. Dynamic range : 100dB
The range should be 100 DB to meet the requirement, kindly suggest ...
Regards
Yashwitha T L