We are using the LMV221 as a detector in the 130 - 180 MHz band and are seeing output noise in excess of 50 mV RMS when the specification is a maximum of 150 uV. The level of noise at the output varies with input RF frequency and temperature. Is there detailed information about output noise performance in 130 - 180 MHz band. Has the phenomenon of the output noise variation with frequency and temperature been observed. Are there any known batch issues related to output noise for this device.