• Resolved

TRF371125: 2.4G 802.11 preamble detection

Part Number: TRF371125

Hi all,

Is TRF371125 able to demodulate the preamble signal of 802.11G (802.11g ERP-DSSS/CCK PPDU frame) which consists of D-BPSK and OFDM?
My customer would like to use TRF371125 to output the trigger pulse signal synchronized with the reception timing of the preamble and the beacon.

Regards,
Toshi