What is the minimum input frequency of operation at the RF input on the TRF3750?
Any input available on this yet?
The TRF3750 operates with RFIN frequencies down to 3MHz when AVDD = DVDD = 5V, VCP = 7V and 4MHz when AVDD = DVDD = 3.3V, VCP = 7V.