Hello.
In my application, I need to obtain a Vtune the nearest possible to 900mV, therefore I configure the parameter VCO_CAL_REF to 0.9V, and in order to obtain the nearest possible value I configure the parameter CAL_ACC with a value of 3.
However, the obtained value VCO_TRIM, is different for each calibration varying from 56 to 60, and therefore obtaining in each calibration different values of Vtune (from 0.46 to 1.62V), and therefore different phase noises in each calibration. I observe that these results are independent of the value used in CAL_ACC, obtaining similar results for values from 0 to 3.
- Is it possible to obtain more accuracy in the Vtune calibration?
- Does the accuracy depends of the configuration of the charge pump?
- How can I increase the accuracy of the Vtune calibration?
Thanks in advance and best regards.
Raul Gracia