we would like to use the external VCO input to optionally distribute an external clock that can be > 4800 MHz to the TRF3765 outputs. In a prior case Mr. Hanish said....
Analog blocks do not exhibit these hard limits and tend to roll off functionality softly. For example, the electrical characteristics table in the datasheet describes a 9GHz limit where power output has rolled off by 20dB compared to normal, in-band levels.
Is there more insertion loss information (plot, -3 and/or -6 dB bandwidth perhaps) and am I correct in that the TRF3765 can be used as a distribution buffer from the external VCO input?
many thanks
Dave