Hello,
we would like to develop a radar system capable of performing the following:
TX: we need to transmit a Chirp Waveform with the following characteristics:
- start frequency 313MHz
- end frequency 487 MHz
- duration: 40ns
- peak power: 15 Watt
RX: after baseband shifting through a mixer we need to sample the signal with a frequency of at least 350MHz
The question is: is it possible to test the above conditions using the following evaluation modules?
- TSW38J84 EVM for the chirp generation and transmission
- TSW54J60EVM + TSW14J56EVM for the reception and data acquisition
Are there any other EVM's that may be used for the same purpose?
Thanks in advance
Carlo