I am currently trying to implement the TRF3722 modulator in a transmitter design. The data sheet specifies a Vcm of 0.25V +/-0.25V. Does this mean that the peak to peak range of the common mode input voltage can only be between 0V and 0.5V? Is there a defined/recommended peak to peak input voltage for the baseband inputs?
Thanks in advance.
Jon