TRF3722 DS specifies the lowest storage temperature (Tstg) down to -40 degree C, which is same as the lowest operational temperature. Is it possible to provide information about the test model that is used to generate such specification? And does TRF3722 have a variation that can be stored at or below -55 degree C?
thanks...