DEARS.
The VCC_TK of TRF3722EVM features 5V better than 3.3V.
Is there data comparing VCC_TK 3.3V and 5V output?
On the datasheet, all characteristics are measured with 5 V applied(Linearity(P1dB, OIP3), Phase Noise)
Does TI recommend using 5V?
Why does TI recommend using 5V?
Thank you.