Hello Team,
I'd like to ask you about External clock frequency for LDC1612.
I think I can supply 7.5M ~ 40Mhz to CLKIN as master clock the following condition.
Is my understanding correct?
- Target Distance: 2cm
- Resolution: 30um
- Diameter of Target: 2cm
- Capacitance: 17.4pF
- inductance: 25.9uH
- Free Field requency: 7.5MHz (f=1/(2π √LC)=around 7.5MHz)
- Target Material: Copper
Best Regards,
Hidetoshi Matsunami