I bought LDC1614EVM. ( LDC1614 Evaluation Module for Inductance to Digital Converter with Sample PCB Coils )
I attached herical coil and measured the inductance with "the LDC13xx/LDC16xx EVM GUI Setup v1.0".
I tried the logging for several minutes all right.
But, when I tried to measure the inductance of the herical coil for 24 hours,
The logging stopped suddenly about 8 hours and 38 minutes later.
Microsoft Visual C++ Runtime Library pop up the Alert window with the message below.
This application has requested the Runtime to terminate it in an unusual way.
Please contact the application's support team for more information.
I tried again with almost the same result.
This time, the logging stopped about 9 hours and 26 minutes later.
Would anybody tell me why the logging had stopped?
Dose anybody know how I can avoid this problem?
I attached the first and the last lines of the logging file below.
2015-9-15_LDC1614EVM_manabe_henpei.txt
318,644,096 byte
First Line
15.09.15.16.35.33.057.000,35.553,uH,0.048,uH,0.048,uH,0.048,uH,10341904,268435455,268435455,268435455
15.09.15.16.35.33.057.000,35.553,uH,0.048,uH,0.048,uH,0.048,uH,10341899,268435455,268435455,268435455
15.09.15.16.35.33.073.000,35.553,uH,0.048,uH,0.048,uH,0.048,uH,10341899,268435455,268435455,268435455
...
16.09.15.01.13.39.561.000,35.562,uH,0.048,uH,0.048,uH,0.048,uH,10340629,268435455,268435455,268435455
16.09.15.01.13.39.577.000,35.562,uH,0.048,uH,0.048,uH,0.048,uH,10340619,268435455,268435455,268435455
16.09.15.01.13.39.593.000,35.562,uH,0.048,uH,0.048,uH,0.048,uH,10340619,268435455,268435455,268435455
EOF
(((16-15)*24+(1-16))*60+(13-35))*60 = 31080 sec = 518 min = 8h 38min
2015-9-16_LDC1614EVM_manabe_henpei.txt
344,601,547 byte
16.09.15.09.44.32.926.000,32.332,uH,0.048,uH,0.048,uH,0.048,uH,10340181,268435455,268435455,268435455
16.09.15.09.44.32.938.000,32.332,uH,0.048,uH,0.048,uH,0.048,uH,10340181,268435455,268435455,268435455
16.09.15.09.44.32.942.000,32.332,uH,0.048,uH,0.048,uH,0.048,uH,10340181,268435455,268435455,268435455
16.09.15.19.10.05.571.000,35.571,uH,0.048,uH,0.048,uH,0.048,uH,10339294,268435455,268435455,268435455
16.09.15.19.10.05.571.000,35.571,uH,0.048,uH,0.048,uH,0.048,uH,10339294,268435455,268435455,268435455
16.09.15.19.10.05.587.000,35.571,uH,0.048,uH,0.048,uH,0.048,uH,10339289,268435455,268435455,268435455
(((19-09))*60+(10-44))*60 = 33960 sec = 566 min = 9h 26min