We are looking at designing an inductive proximity sensor for harsh environment usage.
The unit will have a 316L Stainless Steel housing with a 0.3mm thick sensing face, which needs to be temperature compensated 0-100C
We'd like to detect a mild steel FE 37 target(12mmx12mmx1mm thick) at 2mm and turn off at 2.4mm, as the housing has already been designed we are limited to a 5.9mm max dia on the sensing coil.
We have proto-typed with the LMP91300, while it will function at ambient temperature range issues appear as the temperature climbs during testing.
-On and Off points creep from the set range of 2mm and 2.4mm and we end up with a range of 1.6mm to 3mm
Is there a recommendation for a different chip which could perform better in this application?