Need an inductive sensing expert to critique this high volume application for pro cons and general confidence / feasibility / concerns in a commercial application, ie making millions of them. If they can suggest different parameters or run a coil analysis to optimize the output (counts - currently getting low counts with the development board) and see if they think this is a good application in general, would it be reliable and robust.