Other Parts Discussed in Thread: LDC1101, LDC1101EVM, LDC1312EVM
Hello E2E,
I catched up new customer that designing the sensor coil product.
Please your advice for them.
Target : carbon steel, W=50mm / H=50mm / d=4mm.
Sensor coil size : D=7mm(max).
Measuring distance : 1mm(max).
Resolution : 1um(max).
Q1 : LDC16xx, LDC13xx or LDC1101, which is your recommended device?
Q2 : I tried Webench. Why does not elected LDC1101?
They bought and tested LDC1000-EVM already.
When the distance between A and B is too close, EVM outputs data are all "0" or all "1".
Q3 : Is it cause because saturation for resonance frequency?
Distance from target to coil, 1mm -> 100um -> 1mm -> 100um, repetition...
The data sampled by them differ slightly for each sampling.
Q4 : Why data different?
Regards,
ACGUY