Other Parts Discussed in Thread: IWR1443, UNIFLASH
Hi,
I'm trying to get raw data capture running with the TSW1400. The process seems to work up to the point of loading the MSS FW, which hangs at 0%.
I get the same results using mmwave_dfp_00_07_00_04, mmwave_dfp_00_09_01_06, mmwave_dfp_01_00_00_01.
The TSW1400 and IWR1443BOOST are powered by separate 5V 5A power supplies.
I am running Windows 10.
Regards,
Bill
GM: Constructor
GM: Wed Jun 20 09:23:21 2018
RSTD.Transmit("/Settings")
[09:23:21]
[09:23:21] ### Running Startup script: "C:\ti\mmwave_dfp_01_00_00_01\rf_eval\radarstudio\Scripts\Startup.lua" ###
[09:23:21] RSTD.SetAndTransmit ("/Settings/Scripter/Display DateTime" , "1")
[09:23:21] RSTD.SetAndTransmit ("/Settings/Scripter/DateTime Format" , "HH:mm:ss")
[09:23:21] Scripter ignored: Attempt to UnBuild() again or before Build.
[09:23:21] UnRegisterDll: Ignored. dll "C:\ti\mmwave_dfp_01_00_00_01\rf_eval\radarstudio\Clients\AR1xController\AR1xController.dll" is not registered.
[09:23:21] WARNING:
[09:23:21] RegisterDll: Could not find path "C:\Program Files (x86)\Texas Instruments\RadarStudio\Clients\HSDCPRO\Lua_CS_HSDCPro.dll"
[09:23:21] RSTD.SetVar ("/Settings/Clients/Client 0/Dll" , "C:\\ti\\mmwave_dfp_01_00_00_01\\rf_eval\\radarstudio\\Clients\\\\LabClient.dll")
[09:23:21] RSTD.SetVar ("/Settings/Clients/Client 0/Use" , "TRUE")
[09:23:21] RSTD.SetVar ("/Settings/Clients/Client 1/Use" , "FALSE")
[09:23:21] RSTD.SetVar ("/Settings/Clients/Client 2/Use" , "FALSE")
[09:23:21] RSTD.SetVar ("/Settings/Clients/Client 3/Use" , "FALSE")
[09:23:21] RSTD.SetVar ("/Settings/Clients/Client 4/Use" , "FALSE")
[09:23:21] RSTD.SetVar ("/Settings/AL Client/AL Dll" , "C:\\ti\\mmwave_dfp_01_00_00_01\\rf_eval\\radarstudio\\RunTime\\SAL.dll")
[09:23:21] RSTD.SetVar ("/Settings/Clients/Client 0/GuiDll" , "")
[09:23:21] RSTD.SetVar ("/Settings/AutoUpdate/Enabled" , "TRUE")
[09:23:21] RSTD.SetVar ("/Settings/AutoUpdate/Interval" , "1")
[09:23:21] RSTD.SetVar ("/Settings/Monitors/UpdateDisplay" , "TRUE")
[09:23:21] RSTD.SetVar ("/Settings/Monitors/OneClickStart" , "TRUE")
[09:23:21] RSTD.SetVar ("/Settings/Automation/Automation Mode" , "false")
[09:23:21] RSTD.Transmit("/")
[09:23:21] RSTD.SaveSettings(): Settings saved to "C:\Users\linb\AppData\Roaming\RSTD\config.xml"
[09:23:21] RSTD.Build()
[09:23:21] RSTD.SaveSettings(): Settings saved to "C:\Users\linb\AppData\Roaming\RSTD\config.xml"
[09:23:21] RSTD.Transmit("/")
[09:23:21] RSTD.AL_Build()
[09:23:21] RSTD.AL_LoadXml()
[09:23:21] RSTD.Transmit("/")
[09:23:21] RSTD.AL_Init()
[09:23:21] RSTD.Clients_Build()
[09:23:21] GM: Init
[09:23:21] GM: Loaded 'C:\ti\mmwave_dfp_01_00_00_01\rf_eval\radarstudio\Clients\\LabClient.dll'
[09:23:21] GM: 1 Guest (s) init
[09:23:22] GM: 1 Module(s) init
[09:23:22] GM: 2 Tab (s) init
[09:23:22] RSTD.Client_LoadXml()
[09:23:22] [RadarAPI]: Starting Matlab Engine..
[09:23:33] [RadarAPI]: Matlab Engine Started!
[09:23:46] [RadarAPI]: ar1.LoadSettings('C:\Users\linb\AppData\Roaming\RSTD\ar1gui.ini')
[09:23:47] TESTING = false
[09:23:47]
[09:23:47] ***Script completed successfully.***
[09:23:52] [RadarAPI]: Opening Gpio Control Port()
[09:23:52] [RadarAPI]: Status: Passed
[09:23:53] [RadarAPI]: Opening Board Control Port()
[09:23:53] [RadarAPI]: Status: Passed
[09:23:54] [RadarAPI]: ar1.FullReset()
[09:23:54] [RadarAPI]: Status: Passed
[09:23:54] [RadarAPI]: Closing Board Control Port()
[09:23:54] [RadarAPI]: Status: Passed
[09:23:54] [RadarAPI]: Closing Gpio Control Port()
[09:23:54] [RadarAPI]: Status: Passed
[09:23:54] [RadarAPI]: ar1.SOPControl(2)
[09:23:54] [RadarAPI]: Status: Passed
[09:23:58] [RadarAPI]: ar1.Connect(8,115200,1000)
[09:23:59] [RadarAPI]: ar1.Calling_IsConnected()
[09:24:00] [RadarAPI]: ar1.SelectChipVersion("XWR1443")
[09:24:00] [RadarAPI]: Status: Passed
[09:24:01] [RadarAPI]: ar1.SelectChipVersion("XWR1443")
[09:24:01] [RadarAPI]: Status: Passed
[09:24:01] [RadarAPI]: ar1.SaveSettings('C:\Users\linb\AppData\Roaming\RSTD\ar1gui.ini')
[09:24:08] [RadarAPI]: ar1.DownloadBSSFw("C:\\ti\\mmwave_dfp_01_00_00_01\\firmware\\radarss\\xwr12xx_xwr14xx_radarss.bin")
[09:34:25] [RadarAPI]: ar1.DownloadMSSFw("C:\\ti\\mmwave_dfp_01_00_00_01\\firmware\\masterss\\xwr12xx_masterss.bin")