1. from 52 column of "tmp006.c" , if no "CONFIG_FPU" define,then "fixed-point version" can`t be compiler , how to modify the "sample code" to use ?
2. from 52 column of "tmp006.c" ,,the unit is percent of K" ? [K] = [oC] + 273.15。
3. from 52 column of "tmp006.c","fixed-point version" means no recommand for use?
4. in "sbos518c.pdf" page .10,TAMBIENT means "local die temperature" or "object temperature"?
how`s different of "die temperature"、"object temperature" "ambient temperature?
5. "TEMPERATURE REGISTER" means the temperature on die ?
6. do "SENSOR VOLTAGE REGISTER" compensate objective?
7. Whta`s the S0 : Calibration factor (should be calibrated) ?
const struct tmp006_t tmp006_sensors[TMP006_COUNT] = { /* TODO: Calibrate sensitivity factors. See crosbug.com/p/9599 */ {"Heat pipe D", TEMP_HEATPIPE_ADDR, 2771}, {"PCH D", TEMP_PCH_ADDR, 14169}, {"Memory D", TEMP_MEMORY_ADDR, 6400}, {"Charger D", TEMP_CHARGER_ADDR, 10521}, {"DCJack C", TEMP_DCJACK_ADDR, 6400}, {"USB C", TEMP_USB_ADDR, 6400}, {"Hinge C", TEMP_HINGE_ADDR, 6400}, {"SD Card D", TEMP_SDCARD_ADDR, 6400}, }; |