Dear Sir/Madam,
Fig 108, top layer routing showing that LVDS data and ADC clock has delay between P and N pins.
For example LVDS serialized differential data outputs for channel 4 has two pins: U13 (DOUTM4) and T13 (DOUTP4). On the figure the trace for T13 is longer compared to the trace for U13. I assume that the pin U13 has internal delay vs. pin T13 equal to 289NFBGA pin pitch = 0.8mm.
Can you please confirm that information and provide a table with delay length (internal wiring length) for all differential interface pins?
Best Regards, Vassili