Air-Coupled Ultrasonic Transducers & Transformers Listing for PGA460
The following tables lists readily available ultrasonic transducers and transformers which are compatible with the PGA460 ultrasonic sensing signal conditioner. The MS Excel version of the table is available here for advanced filtering and sorting:
TI_PGA460_Transducer_&_Transformer_Listing_20170824.xlsx
| Air-Coupled Ultrasonic Transducers Revision: Initial Release - Date: 08/24/2017 |
||||||
| Manufacturer | Part Number | Construction | Resonant Frequency (kHz) | Max Input Voltage (Vp-p) | Beam Angle (X° × Y°) | Transceive |
| Audiowell | 3T(R)40100B01-TS009L01 | Open | 40 ± 1.0 | 30 Vrms | 70 x 70 | Y |
| Audiowell | 8T4012OA01-TS003L01 | Open | 40 ± 1.0 | 30 Vrms | 70 x 70 | Y |
| Audiowell | AW19T40-10OB01-01 | Open | 40 ± 1.0 | 40 | 90 x 90 | Y |
| Audiowell | AW8T40-10OA00 | Open | 40 ± 1.0 | 30 Vrms | 90 x 90 | Y |
| Audiowell | AW8T40-12OB01-00 | Open | 40 ± 1.0 | 20 Vrms | 70 x 70 | Y |
| Audiowell | AW8T40-16OA00 | Open | 40 ± 1.0 | 20 Vrms | 80 x 80 | Y |
| Audiowell | AW8TR40-16OC01-01 | Open | 40 ± 1.0 | 20 Vrms | 55 x 55 | Y |
| Audiowell APA | T/R48-15.5H279Z-L12-01 | Closed | 48 ± 1.0 | 160 | 60 x 60 | Y |
| Audiowell APA | T/R58-15F279Z-L12-01 | Closed | 58 ± 1.0 | 140 | 90 x 45 | Y |
| Audiowell UPA | T/R40-14.4A | Closed | 40 ± 1.0 | 140 | 70 x 70 | Y |
| Audiowell UPA | T/R40-14U | Closed | 40 ± 1.0 | 140 | 120 x 70 | Y |
| Audiowell UPA | T/R40-14U324-01 | Closed | 55 ± 1.0 | 140 | 120 x 70 | Y |
| Audiowell UPA | T/R48-14C279Z-L12-02 | Closed | 48 ± 1.0 | 140 | 100 x 50 | Y |
| Audiowell UPA | T/R55-15.5E279Z-L12-01 | Closed | 55 ± 1.0 | 140 | 90 x 45 | Y |
| Audiowell UPA | T/R60-10H | Closed | 60 ± 1.0 | 140 | 80 x 80 | Y |
| Hurricane | TA00840-10 | Closed | 80 ± 2.0 | 800 | 40 x 40 | Y |
| Kobitone | 255-400PT160-ROX | Open | 40 ± 1.0 | 20 Vrms | 40 x 40 | Y |
| Massa | E-188/220 (200639-501) | Closed | 220 | TBD | 15 x 15 | Y |
| Massa | TR-89 Type 40 | Closed | 40 ± 2.0 | 35 (sqr); 45 (sine); 200mW | 20 x 20 | Y |
| Multicomp | MCUSD14A40S09RS-30C | Closed | 40 ± 1.0 | 160 | 110 x 50 | Y |
| Multicomp | MCUSD14A48S09RS-30C | Closed | 48 ± 1.1 | 160 | 110 x 50 | Y |
| Multicomp | MCUSD16P40B12RO | Open | 40 ± 1.0 | 120 | 50 x 50 | Y |
| Multicomp | MCUSD17.5A48S11RS-30C | Closed | 48 ± 1.0 | 160 | 110 x 50 | Y |
| Multicomp | MCUSD18A40S09RS-30C | Closed | 40 ± 1.0 | 160 | 110 x 50 | Y |
| Multicomp | MCUSD19A175B11.5RS | Closed | 175 ± 10.0 | 500 | 7 x 7 | Y |
| Multicomp | MCUSD25P200B10.7RS-30C | Closed | 200 ± 8.0 | TBD | 14 x 14 | Y |
| Multicomp | MCUSR10P40B07RO | Open | 38.3 ± 1.0 | NA | 50 x 50 | N - Rx Only |
| Multicomp | MCUSR16A39S12RO | Open | 39 ± 1.0 | NA | 50 x 50 | N - Rx Only |
| Multicomp | MCUSR16P40B12RO | Open | 39 ± 1.0 | NA | 50 x 50 | N - Rx Only |
| Multicomp | MCUSR18A40B12RS | Closed | 40 ± 1.0 | 160 | 80 x 80 | Y |
| Multicomp | MCUST10P40B07RO | Open | 40 ± 1.0 | TBD | 50 x 50 | N - Tx Only |
| Multicomp | MCUST16A40S12RO | Open | 40 ± 1.0 | TBD | 50 x 50 | N - Tx Only |
| Multicomp | MCUST16P40B12RO | Open | 40 ± 1.0 | TBD | 50 x 50 | N - Tx Only |
| Multicomp | SQ-40-R-10B | Open | 40 ± 1.0 | NA | 60 x 60 | N - Rx Only |
| Multicomp | SQ-40-T-10B | Open | 40 ± 1.0 | TBD | 60 x 60 | N - Tx Only |
| Murata | MA300D1-1 | Closed | 300 | 50 | 5 x 5 | Y |
| Murata | MA40H1S-R | Open | 40 | 7.2 (square) | 45 x 45 | Y |
| Murata | MA40S4R | Open | 40 | NA | 80 x 80 | N - Rx Only |
| Murata | MA40S4S | Open | 40 | 20 (sqr) | 80 x80 | N - Tx Only |
| Murata | MA58MF14-7N | Closed | 58.5 ± 1.5 | 120 | 80 x 35 | Y |
| Prowave | 043SR750 | Closed | 43 ± 4.0 | 1500 | 10 x 10 | Y |
| Prowave | 080SR365 | Closed | 80 ± 5.0 | 700 | 9 x 9 | Y |
| Prowave | 200GE180 | Closed | 200 ± 10.0 | 50 | 10 x 10 | Y |
| Prowave | 200LM450 | Closed | 200 ± 10.0 | 50 Watts | 20 x 20 | Y |
| Prowave | 235SR130 | Closed | 235 ± 10.0 | 80 | 9 x 9 | Y |
| Prowave | 320SR093 | Closed | 320 | 50 | 11.5 x 11.5 | Y |
| Prowave | 320SR093 | Closed | 320 ± 10.0 | 50 | 11 x 11 | Y |
| Prowave | 328ER250 | Closed | 32.8 ± 1.0 | NA | 33 x 33 | N - Rx Only |
| Prowave | 328ET250 | Closed | 32.8 ± 1.0 | 20 Vrms | 33 x 33 | N - Tx Only |
| Prowave | 328SR160 | Open | 32.8 ± 1.0 | NA | 100 x 100 | N - Rx Only |
| Prowave | 328SR180 | Open | 32.8 ± 1.0 | NA | 45 x 45 | N - Rx Only |
| Prowave | 328ST160 | Open | 32.8 ± 1.0 | 20 Vrms | 100 x 100 | N - Tx Only |
| Prowave | 328ST180 | Open | 32.8 ± 1.0 | 20 Vrms | 45 x 45 | N - Tx Only |
| Prowave | 400EP125 | Closed | 40 ± 1.0 | 100 | 108 x 108 | Y |
| Prowave | 400EP14D | Closed | 40 ± 1.0 | 100 | 135 x 85 | Y |
| Prowave | 400EP18A | Closed | 40 ± 1.0 | 100 | 85 x 85 | Y |
| Prowave | 400EP18D | Closed | 40 ± 1.0 | 100 | 135 x 75 | Y |
| Prowave | 400EP250 | Closed | 40 ± 1.0 | 100 | 23 x 23 | Y |
| Prowave | 400ER080 | Closed | 40 ± 3.0 | NA | 125 x 125 | N - Rx Only |
| Prowave | 400ER180 | Closed | 40 ± 1.0 | NA | 30 x 30 | N - Rx Only |
| Prowave | 400ER18S | Closed | 40 ± 1.0 | NA | 35 x 35 | N - Rx Only |
| Prowave | 400ER250 | Closed | 40 ± 1.0 | NA | 30 x 30 | N - Rx Only |
| Prowave | 400ET080 | Closed | 40 ± 3.0 | 15 Vrms | 125 x 125 | N - Tx Only |
| Prowave | 400ET180 | Closed | 40 ± 1.0 | 15 Vrms | 30 x 30 | N - Tx Only |
| Prowave | 400ET18S | Closed | 40 ± 1.0 | 15 Vrms | 35 x 35 | N - Tx Only |
| Prowave | 400ET250 | Closed | 40 ± 1.0 | 20 Vrms | 30 x 30 | N - Tx Only |
| Prowave | 400PT120 | Open | 40 ± 1.0 | 20 Vrms | 85 x 85 | Y |
| Prowave | 400PT160 | Open | 40 ± 1.0 | 20 Vrms | 40 x 40 | Y |
| Prowave | 400SR100 | Open | 40 ± 1.0 | NA | 72 x 72 | N - Rx Only |
| Prowave | 400SR120 | Open | 40 ± 1.0 | NA | 85 x 85 | N - Rx Only |
| Prowave | 400SR160 | Open | 40 ± 1.0 | NA | 55 x 55 | N - Rx Only |
| Prowave | 400ST100 | Open | 40 ± 1.0 | 10 Vrms | 72 x 72 | N - Tx Only |
| Prowave | 400ST120 | Open | 40 ± 1.0 | 20 Vrms | 85 x 85 | N - Tx Only |
| Prowave | 400ST160 | Open | 40 ± 1.0 | 20 Vrms | 55 x 55 | N - Tx Only |
| Prowave | 480EP900 | Closed | 48 ± 1.0 | 100 | 19 x 38 | Y |
| Prowave | 500ES290 | Open | 50 ± 1.0 | 300 | 13 x 13 | Y |
| Prowave | 500ES430 | Open | 50 ± 1.0 | 300 | 13 x 13 | Y |
| Prowave | 500MB120 | Closed | 50 ± 1.0 | 20 Vrms | 30 x 30 | Y |
| PUI Audio | UR-1240K-TT-R | Open | 40 ± 1.0 | NA | 70 x 70 | N - Rx Only |
| PUI Audio | UR-1640K-TT-2-R | Open | 40 ± 1.0 | NA | 80 x 80 | N - Rx Only |
| PUI Audio | UT-1240K-TT-R | Open | 40 ± 1.0 | 30 Vrms | 70 x 70 | N - Tx Only |
| PUI Audio | UT-1640K-TT-2-R | Open | 40 ± 1.0 | 20 Vrms | 80 x 80 | N - Tx Only |
| PUI Audio | UTR-1440K-TT-R | Closed | 40 ± 0.7 | 140 | 70 x 70 | Y |
| SensorTec | ST-203 | Closed | 40 | 100 | 90 x 90 | Y |
| SensorTec | ST-205 | Closed | 40 | 100 | 100 x 50 | Y |
| SensorTec | ST-206 | Closed | 40 | 100 | 50 x 50 | Y |
| SensorTec | ST-207 | Closed | 40 | 100 | 100 x 50 | Y |
| SensorTec | ST-208 | Closed | 48 | 100 | 100 x 40 | Y |
| SensorTec | ST-209 | Closed | 58 | 100 | 80 x 40 | Y |
| SensorTec | ST-210 | Closed | 40 | 100 | 120 x 50 | Y |
| SensorTec | ST-212 | Closed | 58 | 100 | 100 x 40 | Y |
| SensorTec | ST-216 | Closed | 58 | 100 | 100 x 40 | Y |
| SensorTec | ST-301 | Closed | 70 | 140 | 8 x 8 | Y |
| SensorTec | ST-302 | Closed | 200 | 120 | 8 x 8 | Y |
| SensorTec | ST-401C | Closed | 30 | 200 | 10 x 10 | Y |
| SensorTec | ST-402C | Closed | 43 | 200 | 10 x 10 | Y |
| SensorTec | ST-403C | Closed | 70 | 200 | 10 x 10 | Y |
| SensorTec | ST-501 T/R | Open | 40 | 20 Vrms | 55 x 55 | Y |
| SensorTec | ST-502 T/R | Open | 40 | 20 Vrms | 72 x 75 | Y |
| Steminc | SMATR10H40X80 | Closed | 40 | 120 | 80 x 80 | Y |
| Steminc | SMATR10H60X80 | Closed | 60 | 140 | 80 x 80 | Y |
| Steminc | SMATR15F45H5 | Closed | 45 | 160 | TBD | Y |
| Steminc | SMATR18H40XLK3 | Closed | 40 | 140 | 120 x 50 | Y |
| Steminc | SMATR200H19XDA | Closed | 200 ± 4.0 | 500 | 14 x 14 | Y |
| Steminc | SMATR300H19XDA | Closed | 300 ± 5.0 | 400 | 10 x 10 | Y |
| Steminc | SMATR400H99XDA | Closed | 400 ± 5.0 | 500 | TBD | Y |
| Steminc | SMUTF40TR15A | Closed | 40 | 160 | 100 x 100 | Y |
| Steminc | SMUTF40TR15B | Closed | 40 | 160 | 50 x 100 | Y |
| Steminc | SMUTF40TR18A | Closed | 40 | 160 | 75 x 75 | Y |
| Transformers for Air-Coupled Ultrasonic Transducers | ||||||
| Manufactuer | Part Number | Type | Turns Ratio | Secondary Inductance (mH) | Specifications Frequency (kHz) | Recommended Transducer Frequency (kHz) |
| Coilcraft | WA8351-AL | Fixed | 1 : 1 : 8.42 | 3.0 ± 10% | TBD | 30 to 80 |
| Mitsumi | K5-R4 | Tunable | 1 : 1 : 10 | 2.2 ± 5% | 10 to 100 | 30 to 80 |
| Murata-Toko | N1342DEA-0008BQE=P3 | Tunable | 1 : 1 : 10 | 2.5 ± 5% | 252 | 30 to 80 |
| Prowave | K4000001 (33 69) | Tunable | 1 : 10 | 10.6 ± 6% | 40 | 40 |
| Prowave | K4000002 (33 70) | Tunable | 1 : 10 | 5.3 ± 6% | 40 | 40 |
| SensComp | 619391SMTLF | Fixed | TBD | 22 ± 10% | 55 | TBD |
| TDK-EPCOS | B78416A2232A003 | Fixed | 1 : 1 : 8.42 | 3.0 ± 10% | 52 | 30 to 80 |
| TDK-EPCOS | B78416A2386A003 | Fixed | 1 : 1 : 9 | 0.23 ± 8% | 300 | 180 to 480 |
| Wurth Elektronik | 750316928 | Fixed | 1 : 1 : 9 | 0.239 ± 8% | 300 | 180 to 480 |