Hello, I'm hunting for a TTL driver that can source 100mA maximum current @ 5V, which is i2C or SPI controlled, ideally capable of 3.3V or 5V control side logic.
Does TI carry a product like this? I've been hunting quite a bit but it seems the current requirement places my device more on the LED driver side than on the logic side.
The main reason for wanting 100mA is to adequately source high impedance devices, e.g. 50 Ohm inputs. Apologies if this isn't the best subforum for this question!
-Austin