Hi Team,
There is a customer that they want to use MUX to change the initial state of GPIO. Here is the block diagram for this application, they want a 34 channel device for this application.
Requirement parameter:
Vcom tolerance bigger than 60V;
Vcc tolerance bigger than 40V;
Normal Vcc= 5V
Channel number: 34