E2E,
I'm looking for an analog switch (not sure whether SPDT can do the job) with the following specs:
- They need to differentiate three different states, i.e. NC, NO and Three-State when the device is powered-up
- When the switch in not powered-up all the pins must be in High Impedance state (even COM pin)
- Inputs 3.3V or 5V Tolerant
Do you confirm TS5A3153 is the right device to consider?
Thanks in advance for your kind support,
Adam