Hello,
I am designing a circuit with the SN74CBT16209A with the following configuration:
Input signals: 3.3V TTL
Control signals: 3.3V TTL
Vcc=4.3V
I would need some help with the following questions:
- Is the Vg of the transistor depending on the voltage level of the control inputs? or are they converted to VCC internally? I need to avoid a voltage drop on the output of the switch.
- Can a series resistor (39ohm) on the A-side affect the performance of the switch?
- is possible to install a pull-up resistor to increase the driving capabilites without affecting its performace?
Thank you!