hi All
SN74CB3T3245:The output level is higher than the supply voltage
We are replacing PI3C3245 with SN74CB3T3245.
In the case of VCC 2.5V power supply, the signal level on the A side is 3.3V, and the signal level on the B side is 2.9V instead of 2.5V, please help to see the reason, thank you!
pls see attach file which is test result and SCH