Dear Team:
Our customer design HDMI 5V connect to TS5A3157 Pin1. When Vcc is off, we can measure leakage voltage on many pins as below.
Do you think whther TS5A3157 can improve ths leakage issue? Or we suggest them change it to TS5A61357, right?
Item |
TI TS5A3157 |
PIN1 |
5.01V |
PIN2 |
0V |
PIN3 |
4.4V |
PIN4 |
4.41V |
PIN5 |
3.5V |
PIN6 |
0 V |