Hello TI,
According to scds189g, Ron varies with V+ as follows:
V+ = 3.3V: Ron = 7Ω / 12Ω (typ / max)
V+ = 2.5V: Ron = 12Ω / 22Ω (typ / max)
V+ = 1.8V: Ron = 5.5Ω / 14.55Ω (typ / max)
Similar trends can be observed with flatness and channel-to-channel matching. While Ron is specified with a slightly lower Icom at V+ = 2.5V (24mA vs. 32mA), is this counterintuitive variation over V+ correct?