Tool/software: WEBENCH® Design Tools
Attached is the PDF of the webench that I used in my design I used for my design. I designed the circuit to match the webench as close as possible. When going through the testing of the circuit I am inputting the minimum voltage of 18 volts with a load of 10A but I am not getting the desired output voltage of 12 V instead I am getting 10.95V and am v out getting close to the 12V till I Hit around 20V as the input voltage or 8.6 as the output lode.