Tool/software: WEBENCH® Design Tools
Dear All,
I'm using the LMZM33606 to generate 12 V - 5A from a battery.
The battery voltage range is: 14 - 20 V.
Using WEBENCH software it says: "Design update failed. This design is not stable due phase margin either smaller than 35 or greater than 120"
On datasheet, the allowed voltage droput is 1.1xVout.
Why? Can you help me?
Thanks
Damiano