Part Number: TIDA-00951
Dear Team,
I want to discharge a battery of rating 51.2 V, and 78 A into the grid using this dc-dc bidirectional converter and Inverter. So, I can avail both charging and discharging into the grid based on Time of Use tariff. The limitation of the following product is the charging and discharging current is only 16 A. Can you suggest any other ti product meet this requirement.
Thanks