Part Number: TDA4VL-Q1 Other Parts Discussed in Thread: TCA6408 QNX/Blackberry delivers a BSP for the TI EVM. Depending on the TI EVM in use, in some case customers may want to enable additional I2C buses for access from A72 QNX.
How can this be done? …
Part Number: UNIFLASH Other Parts Discussed in Thread: MSPM0G3507 , MSPM0L1306 UniFLash supports command line interface (CLI) to load images and read memory of the device.
Please refer to below user guide for details information of the CLI: https://software…
Part Number: ESDS552 RS232 and RS485 Protection
Highlights:
RS-485 – Industry standard protocol for data transfer from sensors, etc.
Drive capability of minimum 32 unit loads (UL, 12kΩ)
Uses two signal lines A & B which must be balanced…
Back to Interface Home Page
PCIe Protection
Highlights:
PCIe: High speed serial bus expansion standard
Slots come in different sizes: x1, x4, x8, x16, x32, x64
Each lane has two differential signaling pairs (Tx, Rx)
PCIe Gen 5 bandwidth: 3.94Gbps per…
Back to Interface Home Page
LIN Protection
Highlights:
LIN: Single ended data transfer interface
LIN clusters consist of 1 master and up to 16 slave nodes
Construction: One wire for data transfer + ground
Bidirectional configuration is needed to protect…
Back to Interface Home Page
I2C Protection
Highlights:
2 Lines to Protect
Low Capacitance required to minimize signal interference
Speeds up to 5Mbps
TI Products Recommendations
Working Voltage (V)
IEC 61000-4-2 ESD Rating (kV) (Contact) …
Back to Interface Home Page
Human-Machine Interface (HMI) Protection
Highlights:
Protection needed for interfaces exposed to human contact
Pushbuttons
Keypads
Touchscreens
Any other points of frequent contact
Operating Voltage depends on voltage…
Back to Interface Home Page
HDMI Protection
Highlights:
High speed media, data transfer interface with 6 control lines & 8 data lines
Operating voltage:
For each data and control line, 3.3V and 5V respectively
This requires a protection diode with…
Back to Interface Home Page
GPIO Protection
Highlights:
Operating Lines: I/Os
Dataline operating voltage: 1.8 - 3.3 V, recommended breakdown > 3.6 V
Capacitance is not a huge concern < 30 pF
Multi-channel recommended for multiple I/Os for space…
Back to Interface Home Page
FPD-Link Protection
Highlights:
FPD Link: Digital audio/video transfer protocol used in video screens or for driver assistance cameras in Automobiles, etc.,
Mode of operation: Single ended & differential mode
Runs in…