Part Number: TAS5827 Other Parts Discussed in Thread: TAS5828M , , TPA3223 , TPA3221 , TAS5825P , TAS5825M , TPA3220
Texas Instruments wide portfolio of Audio parts feature class-D Audio Amplifiers that are potential crosses for Discontinued, NRND or EOL Merus…
Part Number: DP83867E Other Parts Discussed in Thread: DP83869HM ,
When configuring DP83867 or DP83869HM (aka DP8386x) for RGMII communication, there two RGMII modes that the PHY can be strapped into; shift or align. In align mode, there is no skew between…
Part Number: DP83822H
When testing DP83822 for PMD compliance testing, it may be required to adjust the swing level of the device if the levels are outside the range. A first check would be to ensure the schematic and layout design are the most optimal…
Part Number: TPS1H000-Q1
The two concerns with PWMing high side switches are thermal dissipation and timing:
In terms of thermal dissipation, our device dissipates a lot of heat during the current limitation phase and thus may not be ideal if you are…
Back to Interface Home Page
USB Protection
Highlights:
USB Type-CTM has a 24-pin connector that can support USB 3 .1 Gen2, DisplayPort, HDMI, and a variety of other alternate modes:
SuperSpeed USB lines for USB 3 .1 Gen2 (Tx1+, Tx1–, Rx1+, Rx1–, Tx2…
Back to Interface Home Page
UART Protection
Highlights:
Lower speed serial data transfer interface
Operating lines: GND, ±TX, ±RX
Datalines (±Tx, ±Rx) Operating voltage: 3.3V, recommended Vbr > 3.6V
Data rates up to 5…