Hello,
Our device supports dual module bluetooth.
During the initialization, we loaded core SP + AVPR add on.
According to Ti's introduction, AVPR and BLE are exclusive. Be able to switch between AVPR and BLE.
But after disabling AVPR, BLE cannot be enabled succssfully.
BT Chip returns "not allowed " for 0xFDDD. Could you take a look? Thanks!
HCI-CMD: Unknown: 0xFD58 +784.052s [Length 2]
00 00 ..
HCI-EVT: HCE_COMMAND_COMPLETE +784.057s [Length 4]
NumHCICommandPackets:1 Command:Unknown: 0xFD58
Status:SUCCESS
HCI-CMD: Unknown: 0xFD92 +784.057s [Length 5]
01 00 01 00 00 .....
HCI-EVT: HCE_COMMAND_COMPLETE +784.175s [Length 4]
NumHCICommandPackets:1 Command:Unknown: 0xFD92
Status:SUCCESS
HCI-CMD: Unknown: 0xFD06 +784.176s [Length 34]
00 02 01 80 3e 00 00 01 00 00 00 00 10 00 00 00 ....>...........
00 10 00 00 00 01 00 10 00 11 00 00 10 00 11 00 ................
01 00 ..
HCI-EVT: HCE_COMMAND_COMPLETE +784.181s [Length 4]
NumHCICommandPackets:1 Command:Unknown: 0xFD06
Status:SUCCESS
HCI-CMD: Unknown: 0xFD78 +784.181s [Length 2]
01 00 ..
HCI-EVT: HCE_COMMAND_COMPLETE +784.183s [Length 4]
NumHCICommandPackets:1 Command:Unknown: 0xFD78
Status:SUCCESS
HCI-CMD: HCC_WRITE_VOICE_SETTING +784.183s [Length 2]
63 00 c.
HCI-EVT: HCE_COMMAND_COMPLETE +784.185s [Length 4]
NumHCICommandPackets:1 Command:HCC_WRITE_VOICE_SETTING
Status:SUCCESS
HCI-CMD: HCC_SETUP_SYNC_CONNECTION +784.186s [Length 17]
ConnHndl:1 TxBandwidth:8000 RxBandwidth:8000
08 00 63 00 02 08 00 ..c....
HCI-EVT: HCE_COMMAND_STATUS +784.189s [Length 4]
Status:SUCCESS
NumHCICommandPackets:1 Command:HCC_SETUP_SYNC_CONNECTION
HCI-EVT: HCE_SYNC_CONNECT_COMPLETE +784.220s [Length 17]
Status:SUCCESS ConnHndl:257 BD_ADDR:FF:8F:F7:3F:FE:E8
LinkType:eSCO_Connection SlotsBetween:6 SlotsRetrans:4
RxPayload:30 TxPayload:30 AirMode:Transparent
HCI-CMD: HCC_DISCONNECT +784.222s [Length 3]
ConnHndl:257 Status:CONN_TERM_USER_REQ
HCI-EVT: HCE_COMMAND_STATUS +784.224s [Length 4]
Status:SUCCESS
NumHCICommandPackets:1 Command:HCC_DISCONNECT
HCI-EVT: HCE_DISCONNECT_COMPLETE +784.237s [Length 4]
Status:SUCCESS ConnHndl:257 Reason:CONN_TERM_LOCAL_HOST
HCI-CMD: Unknown: 0xFD79 +784.314s [Length 0]
HCI-EVT: HCE_COMMAND_COMPLETE +784.318s [Length 4]
NumHCICommandPackets:1 Command:Unknown: 0xFD79
Status:SUCCESS
HCI-CMD: Unknown: 0xFD92 +784.319s [Length 5]
00 00 00 00 00 .....
HCI-EVT: HCE_COMMAND_COMPLETE +784.321s [Length 4]
NumHCICommandPackets:1 Command:Unknown: 0xFD92
Status:SUCCESS
HCI-CMD: Unknown: 0xFD58 +784.321s [Length 2]
01 00 ..
HCI-EVT: HCE_COMMAND_COMPLETE +784.323s [Length 4]
NumHCICommandPackets:1 Command:Unknown: 0xFD58
Status:SUCCESS
HCI-CMD: Unknown: 0xFDDD +784.324s [Length 1]
01 .
HCI-EVT: HCE_COMMAND_COMPLETE +784.325s [Length 4]
NumHCICommandPackets:1 Command:Unknown: 0xFDDD
Status:CMD_DISALLOWED
.